??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

CAD Model seçimi
24580.0321 Handwheel
HELP_VARIABLE
Company
Halder
Description
EH 24580. - Handwheels DIN 950 cast-iron / with keyway, with rotating handle
Bill of material
24580.0321 Handwheel
BESTNR
Ref. No.
24580.0321
AUS
Version
with keyway, with rotating handle EH 2446., mounted, form N-F/G, large
D1
160 mm
D2
H7 small-large
16 mm
D3
32 mm
L1
20 mm
L2
20 mm
AA
Number of spokes
3
ZB
corresponding Machine Handle DIN 39/DIN 98
25 mm
B3
5 mm
T
18.3 mm
G
Weight
1390 g
Embedded user actions